Product Q20KAF200Q5
Photoelectric Sensor
Diffuse-Mode Sensor with Adjustable Background Suppression
Order number: 3805902Alternative order number : 805902
- Cable with male end, M12 × 1, 4-pin, PVC, 150 mm
- Protection class IP67
- LED, all-round visible
- Cut-off point adjusted via potentiometer
- Operating voltage: 10…30 VDC
- 1 × PNP/NPN switching output with IO-Link communication
- 1 × PNP/NPN switching output
- Transmission of process value and parametrization via IO-link

General data
| EAN | 662488044978 |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 26 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Background suppression, adjustable |
| Design | Rectangular |
| Construction size | 20 x 12 x 32 mm, Q20 |
| Range | 1…200 mm |
| Light type | Red |
| Operating voltage | 10…30 VDC |
| Output function | Complementary contact, PNP/NPN |
| Communication protocol | IO-Link |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -20…+60 °C |
| Protection class | IP67 |
| Special features | keep/defer |

