Product Q20KAF200Q7
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3056005Alternative order number : 56005
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage: 12…250 VDC or 24…250 VAC
- Relay output, changeover (SPDT)
- Light or dark operation, adjusted via selector switch

General data
| EAN | 662488560058 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 798 g |
Technical Data
| Function | Proximity switch |
| Operating mode | Diffuse |
| Design | Rectangular |
| Construction size | 56.4 x 44.5 x 87.6 mm, Q45 |
| Range | 0…3000 mm |
| Light type | IR |
| Operating voltage | 24…250 VAC / 12…250 VDC |
| Output function | Complementary contact, Relay output |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -25…+55 °C |
| Protection class | IP67 |
| Special features | keep/defer |
Mounting accessories
|
PT1A-1004-U1-H1143 | 100005501 |
Connectivity accessories
|
EC-FKFDE4.5-0.5/16 | 6934557 |

