Product K30APT2GYEQ
Vision System
ring light
Order number: 3017313Alternative order number : 17313
- High-Intensity
- Protection class: IP50
- Color: green
- Power supply: 24 VDC
- Pigtail M8x1, 0.3m

General data
| EAN | 662488173135 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 227 g |
Technical Data
| Function | Area light |
| Light type | Green |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 0.30 m |
| Housing material | Metal, Anodized AL |
| Window material | Acrylic, diffuse |
| Ambient temperature | 0…+50 °C |
| Protection class | IP50 |
Mounting accessories
|
RSSD-RSSD-4422-0.5M | 6635819 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

