Product SR-IM-11A
Safety Module
Safety Relay
Order number: 3805733Alternative order number : 805733
- Safety category 4 acc. to ISO 13849‐1
- Two redundant outputs (NO)
- One non-safety-related output (NC auxiliary contact)
- Max. 6 A
- Operating voltage 24 VDC +‐15%
- Protection class IP20

General data
| EAN | 662488043377 |
| eCl@ss-Code (V5.1.4): | 27371690 -/- Relay (safety technology) |
| Customs tariff number | 85364900990 |
| Country of origin | US |
| Weight | 181.44 g |
Technical Data
| Function | Safety relay |
| Design | Terminal chamber |
| Operating voltage | 20.4…27.6 VDC |
| Output function | NO contact, Relay output |
| Electrical connection | Spring type terminals |
| Housing material | Plastic, PC |
| Ambient temperature | 0…+50 °C |
| Protection class | IP20 |

