Product K30APT2YREQP
BL20 electronic module
Relay Module, 2 × NO
Order number: 6827029- Fieldbus and connection technology independent
- Protection class IP20
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- 2 NO channels

General data
| EAN | 4047101137729 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85389091890 |
| Country of origin | DE |
| Weight | 44 g |
Technical Data
| Ambient temperature | 0…+55 °C |
| Protection class | IP20 |
Data Sheets
| German | 258 KB |
| English | 258 KB |
| French | 259 KB |
| Spanish | 257 KB |
| Czech | 258 KB |
| Dutch | 258 KB |
| Romanian | 258 KB |
| Russian | 324 KB |
| Polish | 259 KB |
| Chinese | 340 KB |
| Turkish | 212 KB |
Approval
| FM07 ATEX 0040X | 739 KB |
| IECEx FME 07.0004X | 251 KB |
| FM Class 1 Div. 2 US | 178 KB |
| FM Class 1 Div. 2 Canada | 179 KB |
| EU Declaration of Conformity | 136 KB |
CAD File
General Catalog
Manual
Manufacturer's Declaration
Product Overview
Mounting accessories
|
RSSD-RSSD-4422-0.5M | 6635819 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

