Product TL50GYRAOS3KQ
LED Linear Light
In the Metal Housing
Order number: 3096314Alternative order number : 96314
- Cascadable
- Light beam: 285mm
- Operating voltage: 12…30 VDC
- Protection class: IP50
- Color 1: Green (100 % light intensity)
- Color 2: Red (50 % light intensity)
- Two-color linear light
- M12 x 1 male, straight, 4-pin
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488963149 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 340 g |
Technical Data
| Function | Linear light |
| Light type | Green, Red |
| Number of colors/segments | 2 |
| Dimmable | Yes |
| Cascadable | Yes |
| Beam angle | wide beam 40-80° |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL |
| Window material | Polycarbonate, diffuse |
| Ambient temperature | -40…+70 °C |
| Protection class | IP50 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

