Product  TL50C3AOSIKQ

LED Signal Light

Tower Light

Order number: 3028516

Alternative order number : 28516

    • Black plastic housing
    • Protection class IP67
    • EMI and RFI immune
    • Male M12x1
    • Colors: Yellow rotating (COL 1) / Red rotating (COL 2) / Green rotating (COL 3) / Blue rotating (COL 4)
    • Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
#

General data

EAN 662488285166
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 204 g

Technical Data

Function Tower light
Light type Yellow, rotating, Red, rotating, Green, rotating, Blue, rotating
Number of colors/segments 4
Dimmable No
Cascadable No
Electrical connection Connector, M12 × 1
Housing material Plastic, ABS, Black
Window material Polycarbonate, clear
Ambient temperature -40…+50 °C
Protection class IP67

Mounting accessories

100032386
U2-29262

Connectivity accessories

7030632
6634164

Select Country

Turck worldwide

to top