Product TL503AOSIKQ
HF Read/Write Head
Integrated-Interface Multiprotocol Ethernet
Order number: 100004502- Commissioning support through graphical display of the RSSI value and the detuning caused by metal in TAS (Turck Automation Suite, available free of charge at www.turck.com)
- PROFINET device, EtherNet/IP device or Modbus TCP server
- PROFINET S2 system redundancy
- Integrated Ethernet switch
- Supports 10 Mbps/100 Mbps
- Glass-fiber-reinforced housing
- Shock and vibration tested
- Fully encapsulated module electronics
- Protection class IP69K front, IP67 rear
- Integration in PLC systems without the use of a special function module
- Up to 128 bytes of user data per read/write cycle and use of fragments with 16 kilobytes of FIFO memory each
- Data interface for convenient use of the RFID functions
- Integrated web server with reader parameterization
- LEDs and diagnostics

General data
| EAN | 4047101500318 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 84719000000 |
| Country of origin | DE |
| Weight | 350 g |
Technical Data
| Output function | Read/Write |
| Electrical connection | M12 × 1 |
| Housing material | Plastic, Black |
| Ambient temperature | -40…+70 °C |
| Protection class | IP69K front, IP67 rear |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

