Product TL502ALSKQ
LED Signal Light
Tower Light
Order number: 3804978Alternative order number : 804978
- Plastic housing, black
- EMI and RFI immune
- Protection class IP67
- M12 x 1 male
- Flexible display with RGB LEDs
- Control of user-defined or predefined light colors
- Flashing function, alternation, two-colored display and intensity check
- Control and parametrization exclusively via IO-Link

General data
| EAN | 662488036782 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 236 g |
Technical Data
| Function | Tower light |
| Light type | RGB |
| Number of colors/segments | 2 |
| Acoustic signal | Continuous tone |
| Volume | 94 dB |
| Dimmable | Programmable |
| Cascadable | No |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS, Black |
| Window material | Polycarbonate, diffuse |
| Ambient temperature | -20…+50 °C |
| Protection class | IP67 |
Connectivity accessories
|
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
|
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |

