Product TL50BL3AKQ
Safety Light Curtain
Emitter/Receiver Pair
Integrated Muting Function
Order number: 3084537Alternative order number : 84537
- Electrical connection via RDLP‐8 with open end or via DELPE‐8 with male M12 x 1, 8‐pin
- Protection class IP65
- Flat housing without blind zone
- Adjustments via DIP switch
- Resolution can be reduced
- Blanking function
- Operating voltage: 24 VDC ± 15 %
- Resolution 25 mm
- Scan field 1390 mm (L1)
- Mounting bracket included in delivery

Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

