Product  TL50C3AKQ

Incremental Encoder

Industrial Line

Order number: 100010299
    • Synchro flange, Ø 58 mm
    • Solid shaft, Ø 10 mm × 20 mm
    • Optical measuring principle
    • Shaft material: stainless steel
    • Protection class IP67 on housing and shaft side
    • ‐40…+85 °C
    • Max. 6000 rpm (continuous operation 3000 rpm)
    • 10…30 VDC
    • Push-pull/HTL invertible
    • Pulse frequency max. 300 kHz
    • M12 × 1 male connector, 8-pin
    • 1000 pulses per revolution
#

Mounting accessories

100032386
U2-29262

Connectivity accessories

7030632
6634164

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top