Product TL504AKQ
Actuator and Sensor Cable, PUR
Bulk Cable
Order number: 6627999- 5-pin
- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 500 m

General data
| EAN | 4047101278972 |
| eCl@ss-Code (V5.1.4): | 27069090 -/- Cable, line (other) |
| Customs tariff number | 85444995900 |
| Country of origin | PL |
| Weight | 16690 g |
Technical Data
| Cable length | 500.0 m |
| Ambient temperature | -25…+80 °C |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

