Product  TL50BL4KQ

Inclinometer

With Analog Outputs

Order number: 100031454
    • Rectangular, plastic, Ultem
    • Status displayed via LED
    • Angle detection along two axes with ±60 ° measuring range
    • High protection class IP68/IP69K
    • Protected against salt spray and rapid temperature change
    • 15…30 VDC
    • M12 × 1 male connector, 5-pin
    • Analog output 4…20 mA
    • The center point of the measuring range can be adjusted using teach adaptor TX1-Q20L60
    • Individual parameterization possible with USB-2-IOL-0002
#

General data

EAN 4047101578010
eCl@ss-Code (V5.1.4): 27279090 -/- Sensor technology (not classified)
Customs tariff number 90318080000
Country of origin DE
Weight 89 g

Technical Data

Output function Analog output
Electrical connection Connector, M12 × 1
Housing material Plastic, Ultem
Ambient temperature -40…+85 °C
Protection class IP68/IP69K

Mounting accessories

100032386
U2-29262

Connectivity accessories

7030632
6634164

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top