Product  TL50BL3KQ

Actuator and Sensor Cable, PVC

Connection Cable

Order number: 6626219
    • Female M12, angled, 4-pin
    • With 2-color LED (PNP, yellow, green)
    • Stainless steel coupling nut/screw
    • Jacket material: PVC
    • Jacket color: black
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • Protection class: IP67, IP69K
    • Cable length: 30 m
#

General data

EAN 4047101288766
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 1032 g

Technical Data

Cable length 30.0  m
Ambient temperature -5…+80 °C

Mounting accessories

100032386
U2-29262

Connectivity accessories

7030632
6634164

Select Country

Turck worldwide

to top