Product TL50C10KQ
Photoelectric Sensor
Photoelectric Sensor for Glass Fibers
Order number: 3058012Alternative order number : 58012
- Cable, PVC, 2 m, 5-wire
- Protection class IP67
- Teach button
- 10-segment bargraph
- Switch-off delay (no delay, 20 ms, 40 ms)
- Blue emitter LED
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation

General data
| EAN | 662488580124 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 220 g |
Technical Data
| Function | Fiber optic sensor |
| Light type | Blue |
| Output function | NO contact, PNP/NPN |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material, Black |
| Ambient temperature | -10…+55 °C |
| Protection class | IP67 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

