Product TL5010KQ
Safety Light Curtain
Emitter/Receiver Pair
Order number: 3083772Alternative order number : 83772
- Electrical connection via RDLP‐8 with open end or via DELPE‐8 with M12 × 1 male connector, 8‐pin
- Protection class IP65
- Flat housing without blind zone
- Adjustments via DIP switch
- Reducible resolution
- Blanking function
- Operating voltage: 24 VDC ± 15 %
- Resolution 14 mm
- Scan field 550 mm (L1)
- Personnel safety category 4, PL e acc. to EN ISO 13849‐1:2008
- Type 4 acc. to IEC 61496‐1,‐2
- SIL 3 to IEC 61508

General data
| EAN | 662488837723 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 2971 g |
Technical Data
| Function | Light screen |
| Light type | IR |
| Scan field | 550 mm |
| Cascadable | No |
| Output function | 2 x NC contact, 2 × PNP |
| Electrical connection | Cable entry for flat connector |
| Housing material | Metal, AL, Yellow polyester |
| Ambient temperature | 0…+55 °C |
| Protection class | IP65 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

