Product TL505KQ
LED Signal Light
Tower Light
Order number: 3010492Alternative order number : 10492
- With beeper
- Individually controllable
- M30 × 1.5 mechanical screw-in thread
- Multicolor: Green (COL 1) / Red (COL 2) / Yellow (COL 3)
- Cable, 2m
- Operating voltage 10…30 VDC
- Beeper max. 92 dB

General data
| EAN | 662488104924 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 272 g |
Technical Data
| Function | Tower light |
| Light type | Green, Red, Yellow |
| Number of colors/segments | 3 |
| Acoustic signal | Continuous tone |
| Volume | 92 dB |
| Dimmable | No |
| Cascadable | No |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, ABS/Polycarbonate, Black |
| Window material | Polycarbonate, diffuse |
| Ambient temperature | -20…+50 °C |
| Protection class | IP50 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

