Product TL503KQ
Actuator and Sensor Cable
Extension Cable
Order number: U-61794- 7/8″ male connector, straight, 3-pin
- 7/8″ female connector, straight, 3-pin
- Flexible Service Cable
- PVC jacket, yellow, 3 × 16 AWG
- UV resistant
- -40 °C cold bending strength
- Oil resistant
- Fire classes: UL 1100, CSA FT2

General data
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Technical Data
| Cable length | 11.0 m |
| Ambient temperature | 5…+105 °C |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

