Product ABR7116-RSE2
Flow Monitoring
Immersion Sensor with Integrated Processor
Order number: 6870703- Flow sensor for gaseous media
- Calorimetric principle
- Adjustment via potentiometer
- Mounting flange, plastic, included
- LED "power on" indication
- Plastic sensor housing
- DC 3-wire, 19.2…28.8 VDC
- 4…20 mA analog output

General data
| EAN | 4047101175073 |
| eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
| Customs tariff number | 90268020000 |
| Country of origin | DE |
| Weight | 194 g |
Technical Data
| Output function | Analog output |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PBT-GF30-V0 |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
| Approvals | UL |

