Product ABR3106-WSE1
Barcode Reader — Scanner
Order number: 3804437- Camera-based barcode reader, 1D codes
- 1.2-MP resolution, 1280 × 960
- 6-mm lens
- Integrated lighting, white
- Operating voltage 5…30 VDC
- Two PNP/NPN switching outputs, selectable via software
- Industrial Ethernet: PROFINET, EtherNet/IP, Modbus/TCP
- Serial interface, RS232/RS422
- Compact aluminum housing
- Protection class IP65

General data
| EAN | 662488032289 |
| Customs tariff number | 85365019000 |
| Country of origin | VN |
| Weight | 408.23 g |
Technical Data
| Function | Barcode reader - scanner |
| Light type | White |
| Brennweite | 6 mm |
| Resolution | 1280 × 1024 pixels |
| Output function | NO/NC, PNP/NPN |
| Communication protocol | EtherNet/IP, Modbus TCP, PROFINET |
| Electrical connection | Connector, M12 × 1 |
| Cable length | 1.0 m |
| Housing material | Aluminium |
| Ambient temperature | 0…+45 °C |
| Protection class | IP65 |

