Product  S22L2SRGB14

Incremental Encoder

Efficiency Line

Order number: 100011911
    • Flange with stator coupling, Ø 63 mm
    • Hollow shaft, Ø 12mm
    • Optical measuring principle
    • Shaft material: stainless steel
    • Protection class IP64 on housing and shaft side
    • ‐20…+70 °C
    • Max. 4500 rpm (continuous operation 3000 rpm)
    • 5…30 VDC
    • RS422/TTL invertible
    • Pulse frequency max. 300 kHz
    • M12 × 1 male connector, 8-pin
    • 2500 pulses per revolution
#

General data

EAN 4047101545944
eCl@ss-Code (V5.1.4): 27270502 -/- Encoder, incremental
Customs tariff number 90314990000
Country of origin IN
Weight 344 g

Technical Data

Output function RS422/TTL
Electrical connection Connector, M12 × 1
Housing material Die-cast zinc
Ambient temperature -20…+70 °C
Protection class IP64

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top