Product SLLVP23-630
Photoelectric Sensor
Opposed Mode Sensor (Emitter/Receiver)
Order number: 3061671Alternative order number : 61671
- Cable, PVC, 9 m
- Protection class IP67
- LED all-round visible
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488616717 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 180 g |
Technical Data
| Function | Opposed mode sensor |
| Design | Rectangular |
| Range | 0…3000 mm |
| Operating voltage | 10…30 VDC |
| Output function | NO/NC, NPN |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, ABS |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |

