Product  VS8APFF30BQ3

BL67 base module

1 × M23 Connector, 19-pin

Order number: 6827216
    • Passive connection components for sensors and actuators
    • Quick replacement of electronics in wired state
    • Mechanical coding prevents incorrect electronic modules from being plugged in accidentally
    • Protection class IP67
    • M23 connection technology
    • 19-pin
    • 1 port
#

General data

EAN 4047101109399
eCl@ss-Code (V5.1.4): 27250301 -/- Module rack (periphery)
Customs tariff number 85366990990
Country of origin DE
Weight 188 g

Technical Data

Ambient temperature -40…+70 °C
Protection class IP67

Connectivity accessories

4010202
100002931

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top