Product  VS8EAPR

Inductive Sensor

With Increased Switching Distance

Order number: 4607131
    • M12 × 1 threaded barrel
    • Chrome-plated brass
    • Large sensing range
    • DC 3-wire, 10…30 VDC
    • NO contact, NPN output
    • Cable connection
#

General data

EAN 4047101249934
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin CN
Weight 274.423 g

Technical Data

Design Threaded barrel
Construction size M12 x 1
Operating voltage 10…30 VDC
Output function NO contact, NPN
Electrical connection Cable
Cable length 7.0  m
Housing material Metal, CuZn, Chrome-plated
Ambient temperature -25…+70 °C
Protection class IP67
Special features Sn +

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top