Product SGSB4-400
Actuator and Sensor Cable, PVC
Extension Cable
Order number: 6634336- Female M12, straight, 4-pin
- Male M12, straight, 4-pin
- Jacket material: PVC
- Jacket color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 8.5 m

General data
| EAN | 4047101517392 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 330 g |
Technical Data
| Cable length | 8.50 m |
| Ambient temperature | -5…+80 °C |

