Product SGSSA4-400Q8
Actuator, Sensor and Supply Cable, PUR
Connection Cable
Order number: 6631607- Female M8, angled, 4-pin
- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 18 m

General data
| EAN | 4047101450286 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 555 g |
Technical Data
| Cable length | 18.0 m |
| Ambient temperature | -25…+80 °C |
Functional accessories
|
RKC4.4T-8.5-RSC4.4T/TEL | 6634336 |

