Product  SGSSA4-300Q8

Pressure Transmitter

With Current Output (2-Wire)

Order number: 100002242
    • Fully welded metal measuring cell
    • Pressure range 0…7500 psi rel.
    • 10…30 VDC
    • Analog output 4…20 mA
    • Process connection 1/4"-18 NPT male thread
    • Plug-in device, M12 × 1
    • ATEX, IECEx
    • Category II 1/2 GD, Ex zone 0
#

General data

EAN 4047101460353
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 106 g

Technical Data

Design Without display
Operating voltage 10…30 VDC
Output function Analog output current
Electrical connection Connector, M12 × 1
Housing material Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Ambient temperature -25…+85 °C
Protection class IP67

Functional accessories

6834103

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top