Product SGSMP4-300Q128
Capacitive Sensor
With Potentiometer
Order number: 100026662- M30 × 1.5 threaded barrel
- Plastic, PA12‐GF30
- Fine adjustment via potentiometer
- DC 4-wire, 10…30 VDC
- Complementary contact, PNP output
- M12 × 1 connector

General data
| EAN | 4047101537444 |
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 66 g |
Technical Data
| Design | Threaded barrel |
| Output function | Complementary contact, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PA6-GF30 |
| Ambient temperature | -10…+60 °C |
| Protection class | IP65 |

