Product SGSMP3-400Q128
Valve connector BI type
Extension Cable
Order number: 6606826- 2-pin + PE
- Design according to the DIN EN 175301-803
- RoHS-compliant
- Protection class: IP65, IP67, IP68
- Protective component: Transil diode
- M12 male, angled, 2-pin + PE
- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals and oils
- UV and ozone resistance
- Flame retardant
- Free from halogen, silicone, PVC and LABS
- Cable length: 0.6 m

General data
| EAN | 4047101363678 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 65 g |
Technical Data
| Cable length | 0.60 m |
| Ambient temperature | -30…+90 °C |

