Product SGSSP4-400Q88
Magnetic Field Sensor
For Detection of Ferromagnetic Parts
Order number: 1600608- Threaded barrel, M12/M8
- Chrome-plated brass
- DC 3-wire, 10…30 VDC
- NC/NO parametrizable with teach adapter VB2‐SP1
- M12 x 1 male connector

General data
| EAN | 4047101209709 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 37 g |
Technical Data
| Design | Threaded barrel |
| Operating voltage | 10…30 VDC |
| Output function | Connection programmable, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

