Product  WLB92ZCB1100PBQM

Mounting Accessories

Clip Collar

For Round Cylinders

Order number: 6965102
    • Clip collar to mount BIM-UNT in combination with KLDT-UNT2/BIM-UNR in combination with KLR2-UNR on round cylinders
    • Also suitable for BIM-PSM design
    • For cylinder diameters 11 ‐ 19 mm
    • Material: Stainless Steel
    • Width: 5 mm
#

General data

EAN 4047101519556
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 73269098900
Country of origin DE
Weight 4 g

Technical Data

Housing material Stainless steel, 1.4301 (AISI 304)

Select Country

Turck worldwide

to top