Product  TL50BLZGRY

Pick-to-Light

Placement Sensor

Reflex Light Grid

Order number: 3032311

Alternative order number : 32311

    • Scan field: 500mm
    • 8-beam system
    • Max. distance to reflector 1.5m
    • Operating voltage: 12…30 VDC
    • Protection class: IP50
    • Cable PVC, 2 m, with plug, M12 x 1, 4-pin
    • Reflector tape (25 x 280 mm or 25 x 555 mm) included in the scope of delivery
    • PNP switching output
#

Select Country

Turck worldwide

to top