Product DX80N2Q45RD NB
PROFIBUS Cable
PUR Cable Jacket
Order number: 6914116- PROFIBUS cable: 2 × 0.34 mm2
- Jacket material: PUR, color: violet
- Jacket diameter: 8.2 mm
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant acc. to DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2
- Halogen free acc. to DIN EN 50267-2-1, VDE 0482-267-2-1, IEC 60754-1
- Free from silicone, PVC and LABS
- Resistant to microbes and hydrolysis
- RoHS compliant
- UL approved
- End open
- M12 female connector, straight, reverse-keyed
- Cable length: 15 m

General data
| EAN | 4047106118815 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 913 g |
Technical Data
| Cable length | 15.0 m |
| Ambient temperature | -25…+80 °C |

