Product  WLS28-2CB710DXQ

Inductive Sensor

With Increased Switching Distance

Order number: 4602829
    • Threaded barrel, M8 x 1
    • Nickel-plated brass
    • Large sensing range
    • DC 4-wire, 10…30 VDC
    • Changeover contact, PNP output
    • M12 x 1 male connector
#

General data

EAN 4047101412338
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin PL
Weight 22 g

Technical Data

Output function Complementary contact, PNP
Electrical connection Connector, M12 × 1
Housing material Metal, CuZn, Nickel Plated
Ambient temperature -25…+70 °C
Protection class IP67

Mounting accessories

100011551
6625453
6625316

Connectivity accessories

7030632
6634164

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top