Product QS18K6AF250Q7
Industrial Ethernet Cable
Extension Cable
Order number: 6935268- Ethernet cable: 4-pin, AWG 26
- CAT 5E acc. to ISO/IEC 11801, EN 50173, EIA/TIA 568-A
- Jacket material: PUR
- Jacket color: green
- Shielding: aluminum-laminated polyester film, copper braid
- Jacket diameter: 4.8 mm
- Suitable for drag chain use
- UV resistant
- Oil resistant acc. to IEC 60811-2-1 and DIN VDE 0282 part 10
- Free from silicone, PVC and LABS
- Free from halogen acc. to IEC 60754-2
- Flame retardant acc. to IEC 60332-1-2
- Approval: cULus
- RoHS compliant
- Protection class IP67
- RJ45 male connector, straight, 4-pin
- M12 male connector, straight, D-coded
- Cable length: 8.0 m

General data
| EAN | 4047101388152 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | CZ |
| Weight | 265 g |
Technical Data
| Cable length | 8.0 m |
| Ambient temperature | -25…+80 °C |
Approval/Declaration
General Catalog
Product Flyer
Product Overview
Mounting accessories
|
QS30AF600 | 3011977 |
|
SLSR30-1050P8 | 3073898 |
Functional accessories
|
PKG4M-10/TEG | 6628554 |
|
RKC4T-P7X2-10-RSC4T/TEL | 6625413 |
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
RKC4.4T-25-RSC4.4T/TXG | 6636172 |
|
PS001D-502T-2UPN8X-H1141 | 6834112 |

