Product QS18K6AF250Q
Weld-Splatter Resistant Actuator and Sensor Cable
Extension Cable
Order number: 6628254- Female M12, straight, 5-pin
- Male M12, straight, 5-pin
- Jacket material: PUR jacketed with aramid fibers
- Jacket color: yellow
- Resistant to welding sparks
- Flame retardant
- Resistant to chemicals, UV radiation and oils
- Free from halogen, silicone, PVC and LABS
- Protection class: IP67, IP69K
- Protective jacket material: aramid fibers
- Tensile strength: 2923 MPa
- Breaking strength: 333 N
- Elongation at break: 3.6 %
- Temperature peaks: up to +200 °C
- Cable length: 0.3 m

Mounting accessories
|
QS30AF600 | 3011977 |
|
SLSR30-1050P8 | 3073898 |
Functional accessories
|
PKG4M-10/TEG | 6628554 |
|
RKC4T-P7X2-10-RSC4T/TEL | 6625413 |
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
RKC4.4T-25-RSC4.4T/TXG | 6636172 |
|
PS001D-502T-2UPN8X-H1141 | 6834112 |

