Product QS18VP6AF250
piconet Accessories
Grounding Bolt
Order number: 8030476
General data
| EAN | 4047106011604 |
| eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
| Customs tariff number | 85369010000 |
| Country of origin | DE |
| Weight | 3 g |
Technical Data
| Ambient temperature | 0…+55 °C |
| Protection class | IP67 |
Mounting accessories
|
QS30AF600 | 3011977 |
|
SLSR30-1050P8 | 3073898 |

