Product K30APT2FGRYF2
Level Sensor
With Analog Output and 2 × Switching Outputs
Order number: 100015811- Level detection and continuous level measurement
- Easy to service and quick to deploy without calibration
- Very flexible since probes can be shortened
- Easy installation thanks to compact, rotatable housing with display
- Process temperature up to 100 °C
- Process pressure up to 10 bar
- Small blind zones, ideal for small containers
- Coaxial tube available for non-metallic tanks
- IO-Link 1.1
- 12…30 VDC
- 1 × analog output 4… 20 mA/0… 10 V (automatic switchover depending on load)
- 2 × PNP/IO-Link or PNP/NPN transistor outputs, each switchable
- Dielectric constant: ≥ 5 for mono-rod probe/rope probe or ≥ 1.8 with coaxial tube
- Process connection G3/4" male thread
- Probe length 1000 mm

General data
| EAN | 4047101519167 |
| eCl@ss-Code (V5.1.4): | 27200513 -/- Level measurement, conducted microwave |
| Customs tariff number | 90261029000 |
| Country of origin | DE |
| Weight | 1240 g |
Technical Data
| Output function | NO/NC, PNP/NPN, analog output |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PBT |
| Ambient temperature | -20…+60 °C |
| Protection class | IP67 |
Data Sheets
| German | 198 KB |
| English | 197 KB |
| French | 198 KB |
| Spanish | 196 KB |
| Czech | 198 KB |
| Dutch | 197 KB |
| Romanian | 197 KB |
| Russian | 263 KB |
| Polish | 198 KB |
| Chinese | 278 KB |
| Turkish | 214 KB |
Approval
Configuration File
Configuration Software
Manual
| Getting Started — FDT/DTM Frame PACTware | 11322 KB |
| LS-5 level sensors | 2437 KB |
| IO-Link Parameters | 433 KB |
Product Flyer
Quick Start Guide
UL Approval
Mounting accessories
|
RSSD-RSSD-4422-0.5M | 6635819 |

