Product TL50WBYGORQ
Actuator and Sensor Cable
Verbindungsleitung
Order number: U0921-99- 1 1/8″ male connector, straight, 19-pin
- 1 1/8″ female connector, straight, 19-pin
- Instrumentation Tray Cable
- PVC jacket, yellow, shielded, 3 × 18 + 16 × 22 AWG
- UV resistant
- -40 °C cold bending strength
- Oil resistant
- Fire classes: UL 1685 FT4, UL1061, CSA FT4

Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
WLS28-2XW850XPBQ | 3087999 |
|
NI4U-EG08-AN6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4600650 |

