Product TL50WBORAOSIQ
1 1/8'' Round connector
Female Connector, Straight
Order number: 6601605- Metal coupling nut
- Protection class IP67
- Screw-clamp terminal
- 12-pin
- PG21 screw-in thread
- Cable feedthrough 9.0…16.0 mm

General data
| EAN | 4047101227543 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | US |
| Weight | 110 g |
Connectivity accessories
|
WLS28-2XW850XPBQ | 3087999 |
|
NI4U-EG08-AN6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4600650 |

