Product WLS15XWW0500DSQP
Isolating transducer
1-channel
Order number: 7580314- Input circuits monitored for wire break and short circuit
- Complete galvanic isolation
- HART transparent
- Removable spring type terminals
- ATEX, IECEx, cFM, NEPSI, INMETRO, Kosha, TS
- Use in Zone 2
- SIL 2

General data
| EAN | 4047101419481 |
| eCl@ss-Code (V5.1.4): | 27210119 -/- Isolating transducer |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 157 g |
Technical Data
| Electrical connection | Removable spring-type terminals, 2-pin |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -25…+70 °C |
| Protection class | IP20 |
Data Sheets
| German | 264 KB |
| English | 264 KB |
| French | 265 KB |
| Spanish | 265 KB |
| Czech | 265 KB |
| Dutch | 264 KB |
| Romanian | 264 KB |
| Russian | 358 KB |
| Polish | 265 KB |
| Chinese | 327 KB |
| Turkish | 224 KB |
Approval
EU Declaration of Conformity
Instructions for Use
Product Catalog
Product Flyer
Quick Start Guide
Safety Manual
Technology Flyer
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

