Product WLS15XWW0360DSQP
Magnetic Field Sensor
For Pneumatic Cylinders
Order number: 4685727- For T-groove cylinders without mounting accessories
- Optional accessories for mounting on other cylinder designs
- One-hand mounting possible
- Stable mounting
- Magneto-resistive sensor
- DC 3‐wire, 10…30 VDC
- NO contact, PNP output
- Male connector, M8 x 1

General data
| EAN | 4047101160017 |
| eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | PL |
| Weight | 9 g |
Technical Data
| Output function | NO contact, PNP |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Plastic, PP |
| Ambient temperature | -25…+70 °C |
| Protection class | IP68 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

