Product WLS15XWW0640DSC2
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3095601Alternative order number : 95601
- M12 × 1 male connector, 4-pin
- Protection classes IP67/IP69K
- Ambient temperature: -40…+70° C
- Operating voltage: 10…30 VDC

General data
| EAN | 662488956011 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | CN |
| Weight | 50 g |
Technical Data
| Function | Opposed mode sensor |
| Light type | Red |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, Stainless steel |
| Window material | Acrylic, clear |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP69 |

