Product WLS15CWW0640DSQS
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3077780Alternative order number : 77780
- Male M8 × 1; 4-pin
- Protection class IP67
- LED, all-round visible
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488777807 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 18 g |
Technical Data
| Function | Opposed mode sensor |
| Output function | Complementary contact, NPN |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -20…+60 °C |
| Protection class | IP67 |

