Product WLS15CWW1200DSQP
Accessories
Mounting Bracket
Order number: 3817271- Magnetic snap bracket for LED matrix display in the SD50 product series
- Stainless steel
- Load capacity up to 7 kg
- 2 pieces included in delivery

General data
| EAN | 662488494537 |
| eCl@ss-Code (V5.1.4): | 27230211 -/- Accessories, mechanical |
| Customs tariff number | 73269098900 |
| Country of origin | CN |
| Weight | 91 g |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

