Product WLS15CWW0220DSQP
Male Receptacle with Stranded Wires, Front-mounted
Order number: 6935757- M12 × 1 male receptacle
- Protection class IP67
- Front panel mounting
- Connected via stranded wires (PVC and halogen-free)
- 4-pin + PE
- Stranded wire length: 0.5 m

General data
| EAN | 4047101392395 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 23 g |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

