Product WLS15XDW0920DSQS
End Cap 7/8″
Order number: 6603783- End-cap 7/8“, stainless steel
- female
- Oil-resistant
- IP67 acc. to IEC 60529/ EN 60529 and Nema 1,3,4,6P

General data
| EAN | 4047101005110 |
| eCl@ss-Code (V5.1.4): | 27230211 -/- Accessories, mechanical |
| Customs tariff number | 73269098900 |
| Country of origin | DE |
| Weight | 34 g |
Technical Data
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |

