Product WLS15XDW0640DSQS
Deutsch Connector
Connection Cable
Order number: 100000440- Deutsch connector DT06, straight, 4-pin
- Jacket material: TPE-U (PUR)
- Jacket color: black, similar to RAL 7021
- Suitable for drag chain use
- Flame retardant
- Halogen free acc. to DIN VDE 0472 part 815
- RoHS compliant
- Protection classes IP67 and IP69K
- Cable length: 5.0 m

General data
| EAN | 4047101438499 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 280 g |
Technical Data
| Cable length | 5.0 m |
| Ambient temperature | -25…+80 °C |

