Product  WLS15XDW0220DSQP

2-Way Splitter

T-splitter

Order number: U2385-7
    • 4-pole T-splitter with 7/8“ stainless steel receptacle connections
    • For use in FOUNDATION™ fieldbus applications
#

General data

EAN 4047101022759
eCl@ss-Code (V5.1.4): 27250314 -/- Connection technology
Customs tariff number 85366990990
Country of origin MX
Weight 116 g

Technical Data

Ambient temperature -40…+80 °C
Protection class IP67

Connectivity accessories

7030632
6634164

Select Country

Turck worldwide

to top