Product WLS15XDW0360DSC2
Ultrasonic Sensor
Diffuse Mode Sensor
Order number: 1610095- Smooth sonic transducer face
- Cylindrical housing M18, potted
- Connection via M12 x 1 male
- Temperature compensation
- Blind zone: 15 cm
- Range: 100 cm
- Resolution: 1 mm
- Aperture angle of sonic cone: ±16 °
- PNP switching output
- NO/NC programmable
- IO-Link

General data
| EAN | 4047101430233 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 72 g |
Technical Data
| Function | Proximity switch |
| Output function | NO/NC, PNP |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, CuZn, Nickel Plated |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
| Approvals | CE, cULus |

